1.1.3 High-Speed Memory Interfaces
(Ask a Question)The following list provides the characteristics of the high-speed memory interfaces:
- Up to two high-speed DDRx memory controllers
- High-Performance Memory Subsystem (HPMS) Double Data Rate (DDR) (DDR2/3 controller in HPMS (MDDR)) and fabric DDR (DDR2/3 Controller in FPGA Fabric (FDDR)) controllers
- Supports LPDDR/DDR2/DDR3
- Maximum 333 MHz clock rate
- Single Error Correct Double Error Detect (SECDED) enable/disable feature
- Supports various DRAM bus width modes, ×8, ×9, ×16, ×18, ×32, and ×36
- Supports command reordering to optimize memory efficiency
- Supports data reordering, returning critical word first for each command
- SDRAM support through a soft SDRAM memory controller.