1.1.1 High-Performance FPGA
(Ask a Question)The following list provides the characteristics of the high-performance FPGA:
- Efficient 4-input LUTs with carry chains for high-performance and low power
- Up to 236 blocks of dual-port 18 kb SRAM (Large SRAM) with 400 MHz synchronous performance (512 × 36, 512 × 32, 1 kb × 18, 1 kb × 16, 2 kb × 9, 2 kb × 8, 4 kb × 4, 8 kb × 2, or 16 kb × 1)
- Up to 240 blocks of three-port 1 kb SRAM with 2 read ports and 1 write port (micro SRAM)
- High-performance DSP
Up to 240 fast math blocks with 18 × 18 signed multiplication, 17 × 17 unsigned multiplication and 44-bit accumulator