1.1.5 Clocking Resources
(Ask a Question)The following list provides clocking resources and characteristics:
- Clock sources
- High precision 32 kHz to 20 MHz main crystal oscillator
- 1 MHz embedded RC oscillator
- 50 MHz embedded RC oscillator
- Up to eight Clock Conditioning Circuits (CCCs) with up to eight integrated analog Phase-Locked Loops (PLLs):
- Output clock with eight output phases and 45° phase difference (multiply/divide, and delay capabilities)
- Frequency: Input 1 MHz to 200 MHz, output 20 MHz to 400 MHz