1.5.1.4 Clock Conditioning Circuitry
(Ask a Question)PF_CCC block provides 125 MHz output clock to the UART interface. It receives 160 MHz input reference clock from on-board RC oscillator.
PF_CCC block provides 125 MHz output clock to the UART interface. It receives 160 MHz input reference clock from on-board RC oscillator.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.