13.5.4 PMD3
PMD Control Register 3
Name: | PMD3 |
Offset: | 0x799 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DAC1MD | ADCMD | C2MD | C1MD | ZCDMD | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 6 – DAC1MD Disable DAC1 bit
Value | Description |
---|---|
1 |
DAC module disabled |
0 |
DAC module enabled |
Bit 5 – ADCMD Disable ADC bit
Value | Description |
---|---|
1 |
ADC module disabled |
0 |
ADC module enabled |
Bit 2 – C2MD Disable Comparator C2 bit
Value | Description |
---|---|
1 |
C2 module disabled |
0 |
C2 module enabled |
Bit 1 – C1MD Disable Comparator C1 bit
Value | Description |
---|---|
1 |
C1 module disabled |
0 |
C1 module enabled |
Bit 0 – ZCDMD Disable Zero-Cross Detect module bit
Value | Description |
---|---|
1 |
ZCD module disabled |
0 |
ZCD module enabled |