13.5.7 PMD6
| Name: | PMD6 |
| Offset: | 0x79C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UART1MD | MSSP2MD | MSSP1MD | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 4 – UART1MD Disable EUSART1 bit
| Value | Description |
|---|---|
1 |
EUSART1 module disabled |
0 |
EUSART1 module enabled |
Bit 1 – MSSP2MD Disable MSSP2 bit
| Value | Description |
|---|---|
1 |
MSSP2 module disabled |
0 |
MSSP2 module enabled |
Bit 0 – MSSP1MD Disable MSSP1 bit
| Value | Description |
|---|---|
1 |
MSSP1 module disabled |
0 |
MSSP1 module enabled |