39.3.5 Memory Programming Specifications
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Device Characteristics | Min. | Typ† | Max. | Units | Conditions |
| High Voltage Entry Programming Mode Specifications | |||||||
| MEM01 | VIHH | Voltage on MCLR/VPP pin to enter Programming mode | 8 | — | 9 | V | (Note 2, Note 3) |
| MEM02 | IPPGM | Current on MCLR/VPP pin during Programming mode | — | 1 | — | mA | (Note 2) |
| Programming Mode Specifications | |||||||
| MEM10 | VBE | VDD for Bulk Erase | — | — | — | V | (Note 4) |
| MEM11 | IDDPGM | Supply Current during Programming operation | — | — | 10 | mA | |
| Data EEPROM Memory Specifications | |||||||
| MEM20 | ED | DataEE Byte Endurance | 100k | — | — | E/W | -40°C≤TA≤+85°C |
| MEM21 | TD_RET | Characteristic Retention | — | 40 | — | Year | Provided no other specifications are violated |
| MEM22 | ND_REF | Total Erase/Write Cycles before Refresh | — | — | 100k | E/W | |
| MEM23 | VD_RW | VDD for Read or Erase/Write operation | VDDMIN | — | VDDMAX | V | |
| MEM24 | TD_BEW | Byte Erase and Write Cycle Time | — | 4.0 | 5.0 | ms | |
| Program Flash Memory Specifications | |||||||
| MEM30 | EP | Flash Memory Cell Endurance | 10k | — | — | E/W | -40°C≤Ta≤+85°C
(Note 1) |
| MEM32 | TP_RET | Characteristic Retention | — | 40 | — | Year | Provided no other specifications are violated |
| MEM33 | VP_RD | VDD for Read operation | VDDMIN | — | VDDMAX | V | |
| MEM34 | VP_REW | VDD for Row Erase or Write operation | VDDMIN | — | VDDMAX | V | |
| MEM35 | TP_REW | Self-Timed Row Erase or Self-Timed Write | — | 2.0 | 2.8 | ms | |
|
† - Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||