39.3.6 Thermal Characteristics
| Standard Operating Conditions
(unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +125°C | |||||
|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Typ. | Units | Conditions |
| TH01 | θJA | Thermal Resistance Junction to Ambient | 70.0 | °C/W | 14-pin PDIP package |
| 95.3 | °C/W | 14-pin SOIC package | |||
| 100.0 | °C/W | 14-pin TSSOP package | |||
| 51.5 | °C/W | 16-pin UQFN 4x4mm package | |||
| 62.2 | °C/W | 20-pin PDIP package | |||
| 87.3 | °C/W | 20-pin SSOP package | |||
| 77.7 | °C/W | 20-pin SOIC package | |||
| 43.0 | °C/W | 20-pin UQFN 4x4mm package | |||
| TH02 | θJC | Thermal Resistance Junction to Case | 32.75 | °C/W | 14-pin PDIP package |
| 31.0 | °C/W | 14-pin SOIC package | |||
| 24.4 | °C/W | 14-pin TSSOP package | |||
| 5.4 | °C/W | 16-pin UQFN 4x4mm package | |||
| 27.5 | °C/W | 20-pin PDIP package | |||
| 31.1 | °C/W | 20-pin SSOP package | |||
| 23.1 | °C/W | 20-pin SOIC package | |||
| 5.3 | °C/W | 20-pin UQFN 4x4mm package | |||
| TH03 | TJMAX | Maximum Junction Temperature | 150 | °C | |
| TH04 | PD | Power Dissipation | — | W | PD=PINTERNAL+PI/O |
| TH05 | PINTERNAL | Internal Power Dissipation | — | W | PINTERNAL=IDDxVDD(1) |
| TH06 | PI/O | I/O Power Dissipation | — | W | PI/O=Σ(IOL*VOL)+Σ(IOH*(VDD-VOH)) |
| TH07 | PDER | Derated Power | — | W | PDER=PDMAX (TJ-TA)/θJA(2) |
|
Note:
| |||||