39.3.2 Supply Current (IDD)(1,2,4)

Table 39-2. 
PIC16LF18425/45 only
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.Device CharacteristicsMin.Typ.†Max.UnitsConditions
VDDNote
D100IDDXT4XT = 4 MHz—465670μA3.0V
D101IDDHFO16HFINTOSC = 16 MHz—2.12.6mA3.0V
D102IDDHFOPLLHFINTOSC = 32 MHz—3.94.8mA3.0V
D103IDDHSPLL32HS+PLL = 32 MHz—3.64.4mA3.0V
D104IDDIDLEIdle mode, HFINTOSC = 16 MHz—1.51.9mA3.0V
D105IDDDOZE(3)Doze mode, HFINTOSC = 16 MHz, Doze Ratio = 16—1.5—mA3.0V

† - Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. The test conditions for all IDD measurements in active operation mode are: OSC1 = external square wave, from rail-to-rail; all I/O pins are outputs driven low; MCLR = VDD; WDT disabled.
  2. The supply current is mainly a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.
  3. IDDDOZE = [IDDIDLE*(N-1)/N] + IDDHFO16/N where N = Doze Ratio (see the CPUDOZE register).
  4. PMD bits are all in the default state, no modules are disabled.
PIC16F18425/45 only
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.Device CharacteristicsMin.Typ.†Max.UnitsConditions
VDDNote
D100IDDXT4XT = 4 MHz—515710μA3.0V
D101IDDHFO16HFINTOSC = 16 MHz—2.22.7mA3.0V
D102IDDHFOPLLHFINTOSC = 32 MHz—4.04.9mA3.0V
D103IDDHSPLL32HS+PLL = 32 MHz—3.74.5mA3.0V
D104IDDIDLEIdle mode, HFINTOSC = 16 MHz—1.62.0mA3.0V
D105IDDDOZE(3)Doze mode, HFINTOSC = 16 MHz, Doze Ratio = 16—1.6—mA3.0V

† - Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. The test conditions for all IDD measurements in active operation mode are: OSC1 = external square wave, from rail-to-rail; all I/O pins are outputs driven low; MCLR = VDD; WDT disabled.
  2. The supply current is mainly a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.
  3. IDDDOZE = [IDDIDLE*(N-1)/N] + IDDHFO16/N where N = Doze Ratio (see the CPUDOZE register).
  4. PMD bits are all in the default state, no modules are disabled.