5.3.2.1 STATUS Register
- the arithmetic status of the ALU
- the Reset status
The STATUS register can be the destination for any instruction, like any other register. If the STATUS register is the destination for an instruction that affects the Z, DC or C bits, then the write to these three bits is disabled. These bits are set or cleared according to the device logic. Furthermore, the TO and PD bits are not writable. Therefore, the result of an instruction with the STATUS register as destination may be different than intended.
For example, CLRF STATUS will clear bits [4:3] and [1:0],
and set the Z bit. This leaves the STATUS register as ‘000u
u1uu’ (where u = unchanged).
BCF,
BSF, SWAPF and MOVWF instructions
are used to alter the STATUS register, because these instructions do not affect any
Status bits. For other instructions not affecting any Status bits, refer to the
“Instruction Set Summary” section.