The SMTxCPW and SMTxCPR registers are used to latch onto the value of the SMTxTMR based
on the mode of SMT operation. These registers can also be updated with the current value
of the SMTxTMR value by setting the CPWUP and CPRUP bits of the SMTxSTAT register, respectively.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.