21.2 Register Summary - SMT Control
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x048B | Reserved | |||||||||
| 0x048C | SMT1TMR | 7:0 | TMR[7:0] | |||||||
| 15:8 | TMR[15:8] | |||||||||
| 23:16 | TMR[23:16] | |||||||||
| 0x048F | SMT1CPR | 7:0 | CPR[7:0] | |||||||
| 15:8 | CPR[15:8] | |||||||||
| 23:16 | CPR[23:16] | |||||||||
| 0x0492 | SMT1CPW | 7:0 | CPW[7:0] | |||||||
| 15:8 | CPW[15:8] | |||||||||
| 23:16 | CPW[23:16] | |||||||||
| 0x0495 | SMT1PR | 7:0 | PR[7:0] | |||||||
| 15:8 | PR[15:8] | |||||||||
| 23:16 | PR[23:16] | |||||||||
| 0x0498 | SMT1CON0 | 7:0 | EN | STP | WPOL | SPOL | CPOL | PS[1:0] | ||
| 0x0499 | SMT1CON1 | 7:0 | GO | REPEAT | MODE[3:0] | |||||
| 0x049A | SMT1STAT | 7:0 | CPRUP | CPWUP | RST | TS | WS | AS | ||
| 0x049B | SMT1CLK | 7:0 | CSEL[2:0] | |||||||
| 0x049C | SMT1SIG | 7:0 | SSEL[4:0] | |||||||
| 0x049D | SMT1WIN | 7:0 | WSEL[4:0] | |||||||