21.3.7 SMTxSTAT
SMT Status Register
| Name: | SMTxSTAT |
| Offset: | 0x049A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPRUP | CPWUP | RST | TS | WS | AS | ||||
| Access | R/W/HC | R/W/HC | R/W | RO | RO | RO | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – CPRUP SMT Manual Period Buffer Update bit
| Value | Description |
|---|---|
1 |
Request update to the SMTxCPR registers |
0 |
The SMTxCPR registers update is complete |
Bit 6 – CPWUP SMT Manual Pulse-Width Buffer Update bit
| Value | Description |
|---|---|
1 |
Request update to the SMTxCPW registers |
0 |
The SMTxCPW registers update is complete |
Bit 4 – RST SMT Manual Timer Reset bit
| Value | Description |
|---|---|
1 |
Request Reset to the SMTxTMR registers |
0 |
The SMTxTMR registers update is complete |
Bit 2 – TS SMT GO Value Status bit
| Value | Description |
|---|---|
1 |
SMTxTMR is incrementing |
0 |
SMTxTMR is not incrementing |
Bit 1 – WS SMT Window Status bit
| Value | Description |
|---|---|
1 |
SMT window is open |
0 |
SMT window is closed |
Bit 0 – AS SMT Signal Value Status bit
| Value | Description |
|---|---|
1 |
SMT acquisition is in progress |
0 |
SMT acquisition is not in progress |