21.1.6 Modes of Operation
The mode of operation is selected by configuring MODE bits in SMTxCON1 register. The following sections provide descriptions
and examples of how the modes can be used. Note that all waveforms assume WPOL/SPOL/CPOL
= 0. For all modes, the REPEAT bit controls whether the acquisition is repeated or
single. When REPEAT = 0 (Single Acquisition mode), the timer will stop
incrementing and the SMTxGO bit will be reset upon the completion of an acquisition.
Otherwise, the timer will continue and allow for continued acquisitions to overwrite the
previous ones until the timer is stopped in software.