5.4.3 Computed Function Calls
A computed function CALL allows programs to maintain tables of functions and
provide another way to execute state machines or Look-up Tables. When performing a table
read using a computed function CALL, care must be exercised if the
table location crosses a PCL memory boundary (each 256-byte block).
If using the CALL instruction, the PCH[2:0] and PCL
registers are loaded with the operand of the CALL instruction. PCH[6:3]
is loaded with PCLATH[6:3].
The CALLW instruction enables computed calls by combining
PCLATH and W to form the destination address. A computed CALLW is
accomplished by loading the W register with the desired address and executing
CALLW. The PCL register is loaded with the value of W and PCH is
loaded with PCLATH.