5.4.2 Computed GOTO
A computed GOTO is accomplished by adding an offset to the Program Counter
(ADDWF PCL). When performing a
table read using a computed GOTO method,
care must be exercised if the table location crosses a PCL
memory boundary (each 256-byte block). Refer to AN556,
“Implementing a Table Read”
(DS00556).