20.11.6 TxRST
| Name: | TxRST |
| Offset: | 0x291,0x297,0x29D |
Timer External Reset Signal Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – RSEL[4:0]
| RSEL[4:0] | Reset Source | ||
|---|---|---|---|
| TMR2 | TMR4 | TMR6 | |
11111-10001 | Reserved | Reserved | Reserved |
10000 | CLC4_out | CLC4_out | CLC4_out |
01111 | CLC3_out | CLC3_out | CLC3_out |
01110 | CLC2_out | CLC2_out | CLC2_out |
01101 | CLC1_out | CLC1_out | CLC1_out |
01100 | ZCD1_output | ZCD1_output | ZCD1_output |
01011 | C2OUT_sync | C2OUT_sync | C2OUT_sync |
01010 | C1OUT_sync | C1OUT_sync | C1OUT_sync |
01001 | PWM7_out | PWM7_out | PWM7_out |
01000 | PWM6_out | PWM6_out | PWM6_out |
00111 | CCP4_out | CCP4_out | CCP4_out |
00110 | CCP3_out | CCP3_out | CCP3_out |
00101 | CCP2_out | CCP2_out | CCP2_out |
00100 | CCP1_out | CCP1_out | CCP1_out |
00011 | TMR6_postscaled output | TMR6_postscaled output | Reserved |
00010 | TMR4_postscaled output | Reserved | TMR4_postscaled output |
00001 | Reserved | TMR2_postscaled output | TMR2_postscaled output |
00000 | T2INPPS | T4INPPS | T6INPPS |
| Value | Description |
|---|---|
| n | See the External Reset Sources table |