3.1.7.3.1 Net Socket Service Functions
The basic net socket service sequence chart is provided below:
Socket open sequence is provided belowFigure 3-18. Socket Open Sequence
The socket binding sequence chart is provided below:
Socket closing sequence chart is provided belowFigure 3-20. Socket Closing Sequence Chart
Socket callback
example:
void APP_SOCKET_Callback(uint32_t socket, RNWF_NET_SOCK_EVENT_t event, uint8_t *p_str) { switch(event) { case RNWF_NET_SOCK_EVENT_CONNECTED: printf("Connected to server!\n"); RNWF_NET_TCP_SOCK_Write(socket, sizeof(tcp_client_msg), tcp_client_msg); break; case RNWF_NET_SOCK_EVENT_DISCONNECTED: RNWF_NET_SOCK_SrvCtrl(RNWF_NET_SOCK_CLOSE, &socket); break; case RNWF_NET_SOCK_EVENT_ERROR: printf("Error: %s!\n", p_str); break; case RNWF_NET_SOCK_EVENT_READ: { uint8_t rx_data[64]; int32_t rcvd_len; uint16_t rx_len = *(uint16_t *)p_str; if((rx_len < 64) && (rcvd_len = RNWF_NET_TCP_SOCK_Read(socket, rx_len, rx_data)) > 0) { rx_data[rx_len] = '\0'; printf("Rx->%s\r\n", rx_data); RNWF_NET_TCP_SOCK_Write(socket, rx_len, rx_data); } break; } default: break; } }
void APP_WIFI_Callback(RNWF_WIFI_EVENT_t event, uint8_t *p_str) { switch(event) { case RNWF_DHCP_DONE: { printf("DHCP IP:%s\n", &p_str[2]); RNWF_NET_SOCK_SrvCtrl(RNWF_NET_SOCK_TCP_OPEN, &tcp_client_socket); break; } default: break; } } int main(void) { SYSTEM_Initialize(); RNWF_IF_Init(); /* RNWF Application Callback register */ RNWF_WIFI_SrvCtrl(RNWF_WIFI_SET_CALLBACK, APP_WIFI_Callback); RNWF_NET_SOCK_SrvCtrl(RNWF_NET_SOCK_SET_CALLBACK, APP_SOCKET_Callback); /* Wi-Fii Connectivity */ RNWF_WIFI_PARAM_t wifi_sta_cfg = {RNWF_WIFI_MODE_STA, HOME_AP_SSID, HOME_AP_PASSPHRASE, HOME_AP_SECURITY, 1}; RNWF_WIFI_SrvCtrl(RNWF_SET_WIFI_PARAMS, &wifi_sta_cfg); while(1) { RNWF_EVENT_Handler(); } }