6.3.1.2 Enabling/Disabling Pull-up/Pull-down for a GPIO Pin
Use the following command to enable/disable Pull-up/Pull-down for a GPIO.
AT+DIGPU=<Pin>,<Pull>- Pin: Replace this with the number of the pin that needs to be configured.
- Pull: Set this with ‘
0’ to disable and ‘1’ to enable.