6.3.1.3 Enabling/Disabling Pull-down
Use the following command to enable/disable Pull-down for a GPIO.
AT+DIGPD=<Pin>,<Pull>
- Pin: Replace this with the number of the pin that needs to be configured.
- Pull: Set this with
‘
0’ to disable and ‘1’ to enable.