6.3.1.1 Configuring a Pin as Input or Output
Use the following command to configure a pin as Input or Output.
AT+IOCFG=<Pin>, <Type>, <Dir>- Pin: Replace this with the number of the pin that needs to be configured.
- Type: Set this with ‘
0’ to configure a GPIO pin. - Dir: Set this with ‘
0’ or ‘1’ to specify either as Input or Output.