3.1.7.8.1 Wi-Fi System Interface
- RNWF Wi-Fi Mode Enum
- RNWF Wi-Fi Parameters Struct
- RNWF Wi-Fi Security Enum
RNWF Wi-Fi Mode Enum
Sets the Wi-Fi mode of
operation
typedef enum {
RNWF_WIFI_MODE_STA, /**<Station (STA) mode of WiFi operation*/
RNWF_WIFI_MODE_AP, /**<Software Access Point (SoftAP) mode of WiFi operation*/
}RNWF_WIFI_MODE_t;RNWF Wi-Fi Parameters Struct
The Wi-Fi parameters are listed
below:
typedef struct {
RNWF_WIFI_MODE_t mode; /**<Wi-Fi operation mode ::RNWF_WIFI_MODE_t either STA or SoftAP */
const char *ssid; /**<Wi-Fi SSID of Home AP or SoftAP */
const char *passphrase; /**<Wi-Fi Passphrase of Home AP or SoftAP*/
RNWF_WIFI_SECURITY_t security; /**<Wi-Fi Secrity mode ::RNWF_WIFI_SECURITY_t */
uint8_t autoconnect; /**<Wi-Fi autoconnect, SoftAP */
}RNWF_WIFI_PARAM_t;RNWF Wi-Fi Security Enum
Wi-Fi security
modes.
typedef enum {
RNWF_OPEN, /**<OPEN mode, no security*/
RNWF_RSVD,
RNWF_WPA2_MIXED, /**<WPA2 Mixed mode TKIP/CCMP*/
RNWF_WPA2, /**<WPA2 CCMP*/
RNWF_WPA3_TRANS, /**<WPA3 Transition Mode*/
RNWF_WPA3, /**<WPA3 mode*/
}RNWF_WIFI_SECURITY_t;