To build this application, open the project file
(
apps\tcp_server\firmware\sam_e54_xpro_rnwf_uart.X/) in MPLAB X
IDE. For more details on opening the project file in MPLAB X IDE, refer to the
Opening, Building and Programming the Existing
Application. The following
table provides details on the project file.
Table 6-10. Project File| Project Name | Description |
|---|
apps\tcp_server\firmware\sam_e54_xpro_rnwf_uart.X/ |
- MPLABX
project for SAME54 Xplained Pro evaluation kit and RNWF11 Add On Board
- This
application demonstrates a TCP server in Host Companion
mode. After establishing a successful TCP server-client
connection, the data exchange will take place
|