To build this application, open the project file
(
apps\tcp_client\firmware\sam_e54_xpro_rnwf_uart.X/) in MPLAB X
IDE. For more details on opening the project file in MPLAB X IDE, refer to the
Opening, Building and Programming the Existing
Application. The following
table provides details on the project file.
Table 6-9. Project File| Project Name | Description |
|---|
apps\tcp_client\firmware\sam_e54_xpro_rnwf_uart.X/ |
- MPLAB X
project for SAME54 Xplained Pro evaluation kit and RNWF11 Add On Board
- This
application demonstrates a traditional open TCP client in
Host Companion mode. After establishing a successful TCP
server-client connection, the data exchange will take
place
|