30.2.23.1 CTRLA - NVM Write Control Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CTRLA |
Offset: | 0x0000 |
Reset: | 0x00000000 |
Property: | PAC Write Protection, KEY.KEY[7:0] = WRKEY to unlock when unprotected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PREPG | NVMOP[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – PREPG NVM Pre-Program Configuration Bit
- This field can only be modified when PAC Write protection is disabled, STATUS.BUSY = 0, and KEY = <WRKEY Value> - same as NVMOP below.
- It is recommended to either always use or never use PREPG.
Value | Description |
---|---|
0 | Program Operations exclude Pre-Program step |
1 | Program Operations include Pre-Program step |
Bits 3:0 – NVMOP[3:0] NVM Operation
1111-1011 = Reserved
1010 = SDAL: Set DAL per SDALCPUn - must be same or lower value than existing DAL value.(1) Operation is reserved if system debug access level is elevated for the CPU.
For all Write/Erase Operations below, the entire target range must not be write protected.
0111 = PFM Erase Operation: Upper & Lower PFM Erase
0110 = Upper PFM Erase Operation:
0101 = Lower PFM Erase Operation:
0100 = Page Erase Operation: Erases page selected by ADDR
0011 = Row Write Operation: Programs row selected by ADDR
0010 = Quad (DWord) Program Operation: Programs flash word selected by ADDR
0001 = Single (DWord) Program Operation: Programs word selected by ADDR (2)
0000= No Operation
- This field can only be updated (and execute the operation) when PAC Write protection is disabled, STATUS.BUSY = 0, and KEY = <WRKEY>.
- If FCR.ECCCTRL.ECCCTL[1:0] = 2’b00, this operation performs a No-Op but does not affect WRERR or RSTERR.