30.2.23.6 NVM Status Register

Table 30-9. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: STATUS
Offset: 0x0018
Reset: 0x00000000
Property: 

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        BUSY 
Access R 
Reset 0 

Bit 0 – BUSY NVM Busy Status

Note: This bit is read-only. It is set and cleared by hardware.
ValueDescription
0 NVM Not Busy.
1 NVM Busy - SFR bits are not writable.