18.7.17 PLL0 Post Output Clock Divider B
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | PLL0POSTDIVB |
Offset: | 0x50 |
Reset: | 0x00002020 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
OUTEN5 | POSTDIV5[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OUTEN4 | POSTDIV4[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7, 15 – OUTENn CLK_PLL0_CLKOUTn Output Enable
Value | Description |
---|---|
0 | CLK_PLL0_CLKOUTn Output Disabled |
1 | CLK_PLL0_CLKOUTn Output Enabled |
Bits 0:5, 8:13 – POSTDIVn PLL0 FVCO Output Clock Division Factor
This field determines the division factor of the PLL0 FVCO output that
creates FCLK_PLL0 and CLK_PLL0_CLKOUTn. POSTDIV value must be between 1 ≤
POSTDIV ≤ 63.
Note:
- (FVCO/POSTDIV) > FCLK_PLL0 > CLK_PLL0_CLKOUTn.
- PLL0 must be disabled before making changes to POSTDIVn values.
- It is not recommended to set the POSTDIV registers while the PLL is active and stable.