18.7.5 Status
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | STATUS |
Offset: | 0x10 |
Reset: | 0x00000000 |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DFLLFAIL | DFLLRCS | DFLLUNF | DFLLOVF | DFLLLOCK | DFLLRDY | ||||
Access | R | R | R | R | R | R | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
XOSCCKSW | CLKFAIL | XOSCFAIL | XOSCRDY | ||||||
Access | R | R | R | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 13 – DFLLFAIL DFLL Startup Failure
Value | Description |
---|---|
0 | DFLL Startup failure is not detected. |
1 | DFLL Startup failure is detected. |
Bit 12 – DFLLRCS DFLL Reference Clock Stopped
Value | Description |
---|---|
0 | DFLL reference clock is running. |
1 | DFLL reference clock has stopped. |
Bit 11 – DFLLUNF DFLL Tuner Underflow
Value | Description |
---|---|
0 | DFLL Tuner Underflow is not detected. |
1 | DFLL Tuner Underflow is detected. |
Bit 10 – DFLLOVF DFLL Tuner Overflow
Value | Description |
---|---|
0 | DFLL Tuner Overflow is not detected. |
1 | DFLL Tuner Overflow is detected. |
Bit 9 – DFLLLOCK DFLL Lock
Value | Description |
---|---|
0 | DFLL lock is not detected. |
1 | DFLL lock is detected. |
Bit 8 – DFLLRDY DFLL Ready
Value | Description |
---|---|
0 | DFLL is not ready. |
1 | DFLL is stable and ready to be used as a clock source. |
Bit 3 – XOSCCKSW XOSC Clock Switch
Value | Description |
---|---|
0 | XOSC is not switched and provides the external clock or crystal oscillator clock. |
1 | XOSC is switched and provides the safe clock. |
Bit 2 – CLKFAIL XOSC Clock Failure
Value | Description |
---|---|
0 | XOSC Clock failure is not detected. |
1 | XOSC Clock failure is detected. |
Bit 1 – XOSCFAIL XOSC Startup Failure
Note: If the measured clock is intermittent or too slow, this
bit may appear to be toggling on and off until the clock is stopped or restored.
However, the first rising edge will in any case be captured and logged in
INTFLAG:XOSCFAIL.
Value | Description |
---|---|
0 | XOSC Startup failure is not detected. |
1 | XOSC Startup failure is detected. |
Bit 0 – XOSCRDY XOSC Ready
Note: If the CFD is enabled and the XOSC clock is failing, the XOSCRDY status bit
remains high, if already set.
Value | Description |
---|---|
0 | XOSC is not ready. |
1 | XOSC is stable and ready to be used as a clock source. |