18.7.19 PLL Synchronization Busy

Table 18-23. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: SYNCBUSY
Offset: 0x78
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  FRACDIV0DFLLMULDFLLDIFFDFLLTUNEDFLLCTRLBDFLLENABLE  
Access RRRRRR 
Reset 000000 

Bit 6 – FRACDIV0 FRACDIV0 Synchronization Busy

This bit is cleared when the synchronization of FRACDIV0 register between the clock domains is complete. This bit is set when the synchronization of FRACDIV0 register between clock domains is started.

Note: The FRACDIV0 synchronization only applies for write operations.

Bit 5 – DFLLMUL DFLLMUL Synchronization Busy

This bit is cleared when the synchronization of DFLLMUL register between the clock domains is complete. This bit is set when the synchronization of DFLLMUL register between clock domains is started.

Note: The DFLLMUL synchronization only applies for write operations.

Bit 4 – DFLLDIFF DFLLDIFF Synchronization Busy

This bit is cleared when the synchronization of DFLLDIFF register between the clock domains is complete. This bit is set when the synchronization of DFLLDIFF register between clock domains is started.

Note: The DFLLDIFF synchronization only applies for read operations.

Bit 3 – DFLLTUNE DFLLTUNE Synchronization Busy

This bit is cleared when the synchronization of DFLLTUNE register between the clock domains is complete. This bit is set when the synchronization of DFLLTUNE register between clock domains is started.

Note: The DFLLTUNE synchronization applies for read and write operations.

Bit 2 – DFLLCTRLB DFLLCTRLB Synchronization Busy

This bit is cleared when the synchronization of DFLLCTRLB register between the clock domains is complete. This bit is set when the synchronization of DFLLCTRLB register between clock domains is started.

Note: The DFLLCTRLB synchronization only applies for write operations.

Bit 1 – DFLLENABLE DFLL48M Enable Synchronization Busy

This bit is cleared when the synchronization of the DFLLCTRLA.ENABLE register bit between the clock domains is complete.

Note: This bit is set when the synchronization of the DFLLCTRLA.ENABLE register bit between clock domains is started.