18.7.3 Interrupt Enable Set

Table 18-6. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: INTENSET
Offset: 0x08
Reset: 0x00000000
Property: PAC Write-Protection

This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Clear register (INTENCLR).

Bit 3130292827262524 
        PLL0LOCKR 
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   DFLLFAILDFLLRCSDFLLUNFDFLLOVFDFLLLOCKDFLLRDY 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
      CLKFAILXOSCFAILXOSCRDY 
Access R/WR/WR/W 
Reset 000 

Bit 24 – PLL0LOCKR PLL Lock Rise Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the PLL Lock Rise Interrupt Enable bit, which disables the PLL Lock Rise interrupt.

ValueDescription
0 The PLL Lock Rise interrupt is disabled.
1 The PLL Lock Rise interrupt is enabled, and an interrupt request will be generated when the PLL Lock Rise Interrupt flag is set.

Bit 13 – DFLLFAIL DFLL Startup Failure Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the DFLL Startup Failure Interrupt Enable bit, which disables the DFLL Startup Failure interrupt.

ValueDescription
0 The DFLL48M Startup Failure interrupt is disabled.
1 The DFLL48M Startup Failure interrupt is enabled, and an interrupt request will be generated when the DFLL Startup Failure Interrupt flag is set.

Bit 12 – DFLLRCS DFLL Reference Clock Stopped Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the DFLL Reference Clock Stopped Interrupt Enable bit, which disables the DFLL Reference Clock Stopped interrupt.

ValueDescription
0 The DFLL48M Reference Clock Stopped interrupt is disabled.
1 The DFLL48M Reference Clock Stopped interrupt is enabled, and an interrupt request will be generated when the DFLL Reference Clock Stopped Interrupt flag is set.

Bit 11 – DFLLUNF DFLL Tuner Underflow Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the DFLL Tuner Underflow Interrupt Enable bit, which disables the DFLL Tuner Underflow interrupt.

ValueDescription
0 The DFLL Tuner Underflow interrupt is disabled.
1 The DFLL Tuner Underflow interrupt is enabled, and an interrupt request will be generated when the DFLL Tuner Underflow Interrupt flag is set.

Bit 10 – DFLLOVF DFLL Tuner Overflow Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the DFLL Tuner Overflow Interrupt Enable bit, which disables the DFLL Tuner Overflow interrupt.

ValueDescription
0 The DFLL Tuner Overflow interrupt is disabled.
1 The DFLL Tuner Overflow interrupt is enabled, and an interrupt request will be generated when the DFLL Tuner Overflow Interrupt flag is set.

Bit 9 – DFLLLOCK DFLL Lock Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the DFLL Lock Interrupt Enable bit, which disables the DFLL Lock interrupt.

ValueDescription
0 The DFLL Lock interrupt is disabled.
1 The DFLL Lock interrupt is enabled, and an interrupt request will be generated when the DFLL Lock Interrupt flag is set.

Bit 8 – DFLLRDY DFLL Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a '1' to this bit will clear the DFLL Ready Interrupt Enable bit, which disables the DFLL Ready interrupt.

ValueDescription
0 The DFLL Ready interrupt is disabled.
1 The DFLL Ready interrupt is enabled, and an interrupt request will be generated when the DFLL Ready Interrupt flag is set.

Bit 2 – CLKFAIL XOSC Clock Failure Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a '1' to this bit will clear the XOSC Clock Failure Interrupt Enable bit, which disables the XOSC Clock Failure interrupt.

ValueDescription
0 The XOSC Clock Failure interrupt is disabled.
1 The XOSC Clock Failure interrupt is enabled, and an interrupt request will be generated when the XOSC Clock Failure Interrupt flag is set.

Bit 1 – XOSCFAIL XOSC Startup Failure Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a '1' to this bit will clear the XOSC Startup Failure Interrupt Enable bit, which disables the XOSC Startup Failure interrupt.

ValueDescription
0 The XOSC Startup Failure interrupt is disabled.
1 The XOSC Startup Failure interrupt is enabled, and an interrupt request will be generated when the XOSC Startup Failure Interrupt flag is set.

Bit 0 – XOSCRDY XOSC Ready Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a '1' to this bit will clear the XOSC Ready Interrupt Enable bit, which disables the XOSC Ready interrupt.

ValueDescription
0 The XOSC Ready interrupt is disabled.
1 The XOSC Ready interrupt is enabled, and an interrupt request will be generated when the XOSC Ready Interrupt flag is set.