18.7.16 PLL0 Post Output Clock Divider A
Important: The PLL0 frequency
cannot be changed on the fly while it's the active enabled clock to the system.
PLL0 Output Clocks:
- CLK_PLL0_CLKOUTn where n = 0.
- CLK_PLL0_CLKOUTn where n = 1.
- CLK_PLL0_CLKOUTn where n = 2.
- CLK_PLL0_CLKOUTn where n = 3.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | PLL0POSTDIVA |
Offset: | 0x4C |
Reset: | 0x20202020 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
OUTEN3 | POSTDIV3[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
OUTEN2 | POSTDIV2[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
OUTEN1 | POSTDIV1[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OUTEN0 | POSTDIV0[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bits 7, 15, 23, 31 – OUTENn CLK_PLL0_CLKOUTn Output Enable
Value | Description |
---|---|
0 | CLK_PLL0_CLKOUTn Output Disabled |
1 | CLK_PLL0_CLKOUTn Output Enabled |
Bits 0:5, 8:13, 16:21, 24:29 – POSTDIVn PLL0 FVCO Output Clock Division Factor
This field determines the division factor of the PLL0 FVCO output that creates FCLK_PLL0 and CLK_PLL0_CLKOUTn. The POSTDIV value must be between 1 ≤ POSTDIV ≤ 63.
Note:
- (FVCO / POSTDIV) > FCLK_PLL0 > CLK_PLL0_CLKOUTn.
- PLL0 must be disabled before making changes to POSTDIVn values.
- It is not recommended to set the POSTDIV registers while the PLL is active and stable.