15.6.2 Event Control

Table 15-3. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: EVCTRL
Offset: 0x04
Reset: 0x00
Property: -

Bit 76543210 
        ERREO 
Access R/W 
Reset 0 

Bit 0 – ERREO Peripheral Access Error Event Output

This bit indicates if the Peripheral Access Error Event Output is enabled or disabled. When enabled, an event will be generated when one of the interrupt flag registers bits (INTFLAGAHB, INTFLAGn) is set:

ValueDescription
0 Peripheral Access Error Event Output is disabled.
1 Peripheral Access Error Event Output is enabled.