15.6.4 Interrupt Enable Set

This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set register (INTENCLR).
Table 15-5. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: INTENSET
Offset: 0x09
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
        ERR 
Access R/W 
Reset 0 

Bit 0 – ERR Peripheral Access Error Interrupt Enable

This bit indicates that the Peripheral Access Error Interrupt is enabled and an interrupt request will be generated when one of the interrupt flag registers bits (INTFLAGAHB, INTFLAGn) is set:

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the Peripheral Access Error Interrupt Enable bit and enables the corresponding interrupt request.

ValueDescription
0 Peripheral Access Error interrupt is disabled.
1 Peripheral Access Error interrupt is enabled.