46.10.5 Analog-to-Digital Converter (ADC) Characteristics

Table 46-22. Operating Conditions
SymbolParametersConditionsMin.Typ.Max.Unit
RESResolution---12bits
Conversion speed-10-1000ksps
fsSampling clock-10-1000kHz
clkADC Clock frequency--fs.16-Hz
TSSampling timeOFFCOMP=1250-25000ns
Conversion rangeDiff mode-VREF-VREFV
Single-Ended mode0-VREF
VREFReference inputREFCOMP=11-VDDANA-0.6V
REFCOMP=0VDDANA-VDDANA
VINInput channel range -0-VDDANAV
VCMINInput common mode voltageFor VREF > 1.0V0.7-VREF-0.7V
For VREF=1.0V0.3-VREF-0.3
CSAMPLE(1)Input sampling capacitance--2.83.2pF
RSAMPLE(1)Input sampling on-resistance---1715Ω
Rref(1)Reference input source resistanceREFCOMP=1--5kΩ
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.
  2. The ADC channels on pins PB00, PB01, PB02 and PB03 are powered, depending on VSWOUT, from the VDDIN or VBAT power supply. The ADC performance of these pins will be lower than on all the other ADC channels on pins powered from the VDDANA power supply.
Table 46-23. Power Consumption(1)
SymbolParametersConditionsTaMin.Typ.Max.Unit
IDDANADifferential Mode

fs=1Msps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=VREF=1.6V

Max.85°C
Typ.25°C

-105128µA

fs=1Msps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=VREF=3.6V

-279307
Differential Mode

fs=1Msps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=1.6V, VREF=1.0V

-175231µA

fs=1Msps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.0V, VREF=2.0V

-300374

fs=1Msps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.6V, VREF=3.0V

-356438
Differential Mode

fs=10ksps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=VREF=1.6V

-3041µA

fs=10ksps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VCC=VREF=3.6V

-5371
Differential Mode

fs=10ksps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=1.6V, VREF=1.0V

-95139µA

fs=10ksps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.0V, VREF=2.0V

-115178

fs=10ksps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.6V, VREF=3.0V

-122187
IDDANASingle-Ended Mode

fs=1Msps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=VREF=1.6V

Max.85°C
Typ.25°C

-138158µA

fs=1Msps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=VREF=3.6V

-321359
Single-Ended Mode

fs=1Msps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=1.6V, VREF=1.0V

-203257µA

fs=1Msps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.0V, VREF=2.0V

-331413

fs=1Msps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.6V, VREF=3.0V

-388482
Single-Ended Mode

fs=10ksps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VCC=VREF=1.6V

-4662µA

fs=10ksps / Reference buffer disabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=VREF=3.6V

-89120
Single-Ended Mode

fs=10ksps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VCC=1.6V, VREF=1.0V

-109157µA

fs=10ksps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.0V, VREF=2.0V

-138211

fs=10ksps / Reference buffer enabled
BIASREFBUF='111', BIASCOMP='111'
VDDANA=3.6V, VREF=3.0V

-148228
Note: 1. These values are based on characterization.
Table 46-24. Differential Mode(1)
SymbolParametersConditionsMin.Typ.Max.Unit
ENOBEffective Number of bitsVDDANA=3.0V / Vref =2.0V 9.610.510.6bits
VDDANA=1.6V/3.6V Vref=1.0V8.99.79.9
VDDANA=Vref=1.6V1010.511.1
VDDANA=Vref=3.6V10.510.911.0
TUETotal Unadjusted ErrorVDDANA=3.0V, Vref=2.0V-7.511LSB
INLIntegral Non LinearityVDDANA=3.0V, Vref=2.0V-+/-1.5+/-2.1LSB
DNLDifferential Non LinearityVDDANA=3.0V, Vref=2.0V-+/-0.8+1.1/-1.0LSB
Gain ErrorExternal Reference voltage 1.0V-+/-0.7+/-1.5%
External Reference voltage 3.0V-+/-0.2+/-0.5
Reference bandgap voltage-+/-0.4+/-4.4
VDDANA-+/-0.1+/-0.4
VDDANA/2-+/-0.4+/-1.3
VDDANA/1.6-+/-0.3+/-0.9
Offset ErrorExternal Reference voltage 1.0V-+/-1.1+/-2.4mV
External Reference voltage 3.0V-+/-1.1+/-3
Reference bandgap voltage-+/-2.3+/-7.5
VDDANA-+/-0.9+/-2.9
VDDANA/2-+/-1+/-2.6
VDDANA/1.6-+/-1+/-2.9
SFDRSpurious Free Dynamic RangeFs=1MHz / Fin=13 kHz / Full range Input signal VDDANA=3.0V, Vref=2.0V687577dB
SINADSignal to Noise and Distortion ratio606566
SNRSignal to Noise ratio616667
THDTotal Harmonic Distortion-74-73-67
Noise RMSExternal Reference voltage-1.02.5mV
Note: 1. These values are based on characterization.
Table 46-25. Single-Ended Mode(1)
SymbolParametersConditionsMin.Typ.Max.Unit
ENOBEffective Number of bits VDDANA=3.0V / Vref =2.0V 8.59.59.8bits
VDDANA=1.6V/3.6V Vref=1.0V7.58.78.9
VDDANA=Vref=1.6V (2)9.09.59.8
VDDANA=Vref=3.6V9.29.89.9
TUETotal Unadjusted ErrorVDDANA=3.0V, Vref=2.0V-17.431LSB
INLIntegral Non LinearityVDDANA=3.0V, Vref=2.0V-+/-2.2+/-10.1LSB
DNLDifferential Non LinearityVDDANA=3.0V, Vref=2.0V-+/-0.8+/-0.9LSB
Gain ErrorExternal Reference voltage 1.0V-+/-1+/-1.3%
External Reference voltage 3.0V-+/-0.3+/-0.6
Reference bandgap voltage-+/-0.4+/-3.2
Vref=VDDANA (2)-+/-0.1+/-0.3
Vref=VDDANA/2-+/-0.6+/-1.4
Vref=VDDANA/1.6-+/-0.4+/-1
Offset ErrorExternal Reference voltage 1.0V-+/-3.4+/-13mV
External Reference voltage 3.0V-+/-3.6+/-24
Reference bandgap voltage-+/-1+/-14
Vref=VDDANA (2)-+/-4.2+/-25
Vref=VDDANA/2-+/-5.7+/-10
Vref=VDDANA/1.6-+/-6.3+/-13
SFDRSpurious Free Dynamic RangeFs=1MHz / Fin=13kHz / Full range Input signal VDDANA=3.0V, Vref=2.0V657178dB
SINADSignal to Noise and Distortion ratio535961
SNRSignal to Noise ratio535961
THDTotal Harmonic Distortion-76-70-64
Noise RMSExternal Reference voltage-2.07.0mV
Note:
  1. These values are based on characterization.
  2. All parameters given above exclude the corner VDDANA = Vref = 1.6V, Ta = -40°C.
Figure 46-2. ADC Analog Input AINx
The minimum sampling time tsamplehold for a given Rsource can be found using this formula:

tsamplehold≥(Rsample+Rsource)×Csample×(n+2)×ln⁡(2)

For 12-bit accuracy:

tsamplehold≥(Rsample+Rsource)×Csample×9.7