46.10.10 OPAMP
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VCC | Power Supply | All power modes | 1.6 | 3 | 3.63 | V |
| Vin | Input voltage range | 0 | - | Vcc | V | |
| Vout | Output voltage range | 0.15 | - | Vcc-0.15 | V | |
| Cload | Maximum capacitance load | - | - | 50 | pF | |
| Rload (1) | Minimum resistive load | Output Range[0.15V;Vcc-0.15V] | 3.5 | - | - | kΩ |
| Output Range[0.3V;Vcc-0.3V] | 0.5 | - | - | |||
| Iload(1) | DC output current load | Output Range[0.15V;Vcc-0.15V] | - | - | 1 | mA |
| Output Range[0.3V;Vcc-0.3V] | - | - | 6.9 | |||
| R | Each resistor value in resistor Ladder | - | 5.5 | - | kΩ |
Note: 1. These values are based on simulation. They are not covered
by production test limits or characterization.
| Symbol | Parameters | Conditions | Ta | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|---|
| IDD | DC supply current (Voltage Doubler OFF) | Mode 3,VCC = 3.3V | Max. 85°C Typ. 25°C | - | 184 | 312 | uA |
| Mode 2,VCC = 3.3V | - | 72 | 127 | ||||
| Mode 1,VCC = 3.3V | - | 21 | 33 | ||||
| Mode 0 ,VCC = 3.3V | - | 6 | 9 | ||||
| Voltage Doubler consumption | VCC =3.3V | - | 0,69 | 1,5 |
Note: 1. These values are based on
characterization.
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| G0 | Open loop gain | Mode 3 | - | 114.5 | - | dB |
| Mode 2 | - | 117.6 | - | |||
| Mode 1 | - | 116.8 | - | |||
| Mode 0 | - | 108.5 | - | |||
| GBW | Gain Bandwidth | Mode 3 | - | 7.1 | - | MHz |
| Mode 2 | - | 2.8 | - | |||
| Mode 1 | - | 0.85 | - | |||
| Mode 0 | - | 0.2 | - | |||
| фm | Phase margin | Mode 3 | - | 71.5 | - | deg |
| Mode 2 | - | 64 | - | |||
| Mode 1 | - | 56 | - | |||
| Mode 0 | - | 52 | - | |||
| Tr1 | Response Time at 240µV (X1 gain) | Mode 3 | - | 1.3 | - | µs |
| Mode 2 | - | 3.3 | - | |||
| Mode 1 | - | 13 | - | |||
| Mode 0 | - | 52 | - | |||
| ∆Tr1 | Response Time Variation for 10mV | Mode 3 | - | 100 | - | ns |
| Mode 2 | - | - | - | |||
| Mode 1 | - | - | - | |||
| Mode 0 | - | - | - | |||
| Tstart | Start-up time (Enable to Ready), (Voltage Doubler OFF) | Mode 3 | - | 2.7 | - | µs |
| Mode 2 | - | 6.35 | - | |||
| Mode 1 | - | 21.5 | - | |||
| Mode 0 | - | 88.5 | - | |||
| Oe | Input Offset Voltage | - | - | +-3.5 | mV | |
| SR | Slew rate | Mode 3 | -2.8 | - | 2.6 | V/µs |
| Mode 2 | -1.2 | - | 1.1 | |||
| Mode 1 | -0.3 | - | 0.3 | |||
| Mode 0 | -0.09 | - | 0.07 | |||
| CMRR | 1X gain | Mode 3 | - | 83 | - | dB |
| Mode 2 | - | 84 | - | |||
| Mode 1 | - | 84 | - | |||
| Mode 0 | - | 83 | - | |||
| PSRR | 1X gain | Mode 3 | - | 76 | - | dB |
| Mode 2 | - | 76 | - | |||
| Mode 1 | - | 76 | - | |||
| Mode 0 | - | 75 | - | |||
| Integrated Noise, BW=[0.1Hz-10kHz], x1 gain - VOUT=1V | Mode 3 | - | 7.9 | - | µVRMS | |
| Mode 2 | - | 8.3 | - | |||
| Mode 1 | - | 9.9 | - | |||
| Mode 0 | - | 12.7 | - | |||
| Integrated Noise, BW=[0.1Hz-1MHz], x1 gain - VOUT=1V | Mode 3 | - | 18.2 | - | µVRMS | |
| Mode 2 | - | 22.8 | - | |||
| Mode 1 | - | 36.7 | - | |||
| Mode 0 | - | 44.4 | - |
Note: 1.These values are based on simulation. They are not covered
by production test limits or characterization.
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Gain accuracy | 16X Gain (2) | - | - | -1.43 | % | |
| 4X Gain (2) | - | - | +-0.4 | |||
| 1X Gain | - | - | +/-0.25 | |||
| THD | Total Harmonic Distortion @ 10kHz - mode 3 | 16X Gain | - | -77 | - | dB |
| 4X Gain | - | -72.8 | - | |||
| 1X Gain | - | -82.6 | - | |||
| Integrated Noise, BW=[0.1Hz-10 kHz], 16X gain - VOUT=1V | Mode 3 | - | 147 | - | µVrms | |
| Mode 2 | - | 147 | - | |||
| Mode 1 | - | 162 | - | |||
| Mode 0 | - | 191 | - | |||
| Integrated Noise, BW=[0.1Hz-1MHz], 16X gain - VOUT=1V | Mode 3 | - | 262 | - | µVrms | |
| Mode 2 | - | 247 | - | |||
| Mode 1 | - | 235 | - | |||
| Mode 0 | - | 235 | - |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.
- These values are with RES1MUX[1:0] =0x3.