46.10.8 DETREF
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| ADC/DAC Ref | ADC/DAC internal reference | nom. 1.0V, VCC=3.0V, T= 25°C | 0.967 | 1.0 | 1.017 | V |
| nom. 1.1V, VCC=3.0V, T= 25°C | 1.069 | 1.1 | 1.120 | |||
| nom. 1.2V, VCC=3.0V, T= 25°C | 1.167 | 1.2 | 1.227 | |||
| nom. 1.25V, VCC=3.0V, T= 25°C | 1.214 | 1.25 | 1.280 | |||
| nom. 2.0V, VCC=3.0V, T= 25°C | 1.935 | 2.0 | 2.032 | |||
| nom. 2.2V, VCC=3.0V, T= 25°C | 2.134 | 2.2 | 2.242 | |||
| nom. 2.4V, VCC=3.0V, T= 25°C | 2.328 | 2.4 | 2.458 | |||
| nom. 2.5V, VCC=3.0V, T= 25°C | 2.420 | 2.5 | 2.565 | |||
| Ref Temperature coefficient | drift over [-40, +25]°C | - | -0.01/+0.015 | - | %/°C | |
| drift over [+25, +85]°C | - | -0.01/0.005 | - | |||
| Ref Supply coefficient | drift over [1.6, 3.6]V | - | +/-0.35 | - | %/V | |
| AC Ref /Bandgap | AC Ref Accuracy | VCC=3.0V, T=25°C | 1.073 | 1.1 | 1.123 | V |
| Ref Temperature coefficient | drift over [-40, +25]°C | - | +/-0.01 | %/°C | ||
|
drift over [+25, +85]°C | - | -0.005/+0.001 | - | %/°C | ||
| Ref Supply coefficient |
drift over [1.6, 3.6]V | - | -0.35/+0.35 | - | %/V |
Note: These values are based on
characterization.