46.10.3 Power-On Reset (POR) Characteristics
| Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VPOT+ | Voltage threshold Level on VDDIN rising |
VDD falls at 1V/ms or slower | 1.53 | 1.58 | 1.62 | V |
| VPOT- | Voltage threshold Level on VDDIN falling | 0.6 | 1.04 | 1.39 | V |