33.22.25 PMC Peripheral Clock Disable Register 1

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_PCDR1
Offset: 0x0104
Reset: –
Property: Write-only

Bit 3130292827262524 
 PID63PID62PID61PID60PID59PID58PID57PID56 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 PID55PID54PID53PID52PID51PID50PID49PID48 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 PID47PID46PID45PID44PID43PID42PID41PID40 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 PID39PID38PID37PID36PID35PID34PID33PID32 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – PIDx Peripheral Clock x Disable

PID32 to PID63 refer to identifiers as defined in the section “Peripheral Identifiers”.
ValueDescription
0

No effect.

1

Disables the corresponding peripheral clock.