33.22.2 PMC System Clock Disable Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_SCDR
Offset: 0x0004
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      ISCCK   
Access W 
Reset – 
Bit 15141312111098 
      PCK2PCK1PCK0 
Access WWW 
Reset ––– 
Bit 76543210 
 UDPUHP  LCDCKDDRCK PCK 
Access WWWWW 
Reset ––––– 

Bit 18 – ISCCK ISC Clock Disable

ValueDescription
0

No effect.

1

Disables the ISC clock.

Bits 8, 9, 10 – PCKx Programmable Clock x Output Disable

ValueDescription
0

No effect.

1

Disables the corresponding Programmable Clock output.

Bit 7 – UDP USB Device Clock Enable

ValueDescription
0

No effect.

1

Disables the USB Device clock.

Bit 6 – UHP USB Host OHCI Clock Disable

ValueDescription
0

No effect.

1

Disables the UHP48M and UHP12M OHCI clocks.

Bit 3 – LCDCK MCK2x Clock Disable

ValueDescription
0

No effect.

1

Disables the MCK2x clock.

Bit 2 – DDRCK DDR Clock Disable

ValueDescription
0

No effect.

1

Disables the DDR clock.

Bit 0 – PCK Processor Clock Disable

ValueDescription
0

No effect.

1

Disables the Processor clock. This is used to enter the processor in Idle mode.