33.22.26 PMC Peripheral Clock Status Register 1
| Name: | PMC_PCSR1 |
| Offset: | 0x0108 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PID63 | PID62 | PID61 | PID60 | PID59 | PID58 | PID57 | PID56 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PID55 | PID54 | PID53 | PID52 | PID51 | PID50 | PID49 | PID48 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PID47 | PID46 | PID45 | PID44 | PID43 | PID42 | PID41 | PID40 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PID39 | PID38 | PID37 | PID36 | PID35 | PID34 | PID33 | PID32 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – PIDx Peripheral Clock x Status
| Value | Description |
|---|---|
| 0 |
The corresponding peripheral clock is disabled. |
| 1 |
The corresponding peripheral clock is enabled. |