33.22.14 PMC Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect

1: Enables the corresponding interrupt

Name: PMC_IER
Offset: 0x0060
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   XT32KERR  CFDEVMOSCRCSMOSCSELS 
Access WWWW 
Reset –––– 
Bit 15141312111098 
      PCKRDY2PCKRDY1PCKRDY0 
Access WWW 
Reset ––– 
Bit 76543210 
  LOCKU  MCKRDY LOCKAMOSCXTS 
Access WWWW 
Reset –––– 

Bit 21 – XT32KERR 32.768 kHz Crystal Oscillator Error Interrupt Enable

Bit 18 – CFDEV Clock Failure Detector Event Interrupt Enable

Bit 17 – MOSCRCS 12 MHz RC Oscillator Status Interrupt Enable

Bit 16 – MOSCSELS Main Clock Source Oscillator Selection Status Interrupt Enable

Bits 8, 9, 10 – PCKRDYx Programmable Clock Ready x Interrupt Enable

Bit 6 – LOCKU UTMI PLL Lock Interrupt Enable

Bit 3 – MCKRDY Main System Bus Clock Ready Interrupt Enable

Bit 1 – LOCKA PLLA Lock Interrupt Enable

Bit 0 – MOSCXTS 8 to 24 MHz Crystal Oscillator Status Interrupt Enable