33.22.31 PMC Asynchronous Partial Wake-Up Activity Status Register 0

Name: PMC_SLPWK_ASR0
Offset: 0x0120
Reset: –
Property: Read-only

Bit 3130292827262524 
  PID30PID29PID28PID27PID26PID25PID24 
Access RRRRRRR 
Reset ––––––– 
Bit 2322212019181716 
 PID23PID22PID21PID20PID19    
Access RRRRR 
Reset ––––– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30 – PIDx Peripheral x Activity Status

Only the following PIDs can be configured with asynchronous partial wake-up: FLEXCOMx, SPIx, TWIx, UARTx and ADC. 
All other PIDs are always read at 0.

The values for PIDx are defined in the section “Peripheral Identifiers”.

ValueDescription
0

The peripheral x is not presently active. The asynchronous partial wake-up function can be activated.

1

The peripheral x is presently active. The asynchronous partial wake-up function must not be activated.