| 0x00 | APPL_BASE_ADDR | PDI offset for application part of flash (byte
address) | 4 bytes |
| 0x04 | BOOT_BASE_ADDR | PDI offset for boot part of flash (byte address) | 4 bytes |
| 0x08 | EEPROM_BASE_ADDR | PDI offset for EEPROM (byte address) | 4 bytes |
| 0x0C | FUSE_BASE_ADDR | PDI offset for fuses (byte address) | 4 bytes |
| 0x10 | LOCKBIT_BASE_ADDR | PDI offset for lock bits (byte address) | 4 bytes |
| 0x14 | USER_SIGN_BASE_ADDR | PDI offset for user signature (byte address) | 4 bytes |
| 0x18 | PROD_SIGN_BASE_ADDR | PDI offset for production signature (byte
address) | 4 bytes |
| 0x1C | DATA_BASE_ADDR | PDI offset for SRAM (byte address) | 4 bytes |
| 0x20 | APPLICATION _BYTES | Application section size (bytes) | 4 bytes |
| 0x24 | BOOT_BYTES | Boot section size (bytes) | 2 bytes |
| 0x26 | FLASH_PAGE_BYTES | Flash page size (bytes) | 2 bytes |
| 0x28 | EEPROM_SIZE | EEPROM size (bytes) | 2 bytes |
| 0x2A | EEPROM_PAGE_SIZE | EEPROM page size (bytes) | 1 byte |
| 0x2B | NVM_BASE | NVM controller module base address | 2 bytes |
| 0x2D | SIGNATURE_OFFSET | PDI offset for signature (byte address) | 2 bytes |