14.7.3.5.1 Function rtc_write_general_purpose_reg()
Write a value into general purpose register.
void rtc_write_general_purpose_reg( struct rtc_module *const module, const uint8_t index, uint32_t value)
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module |
Pointer to the software instance struct |
[in] | n |
General purpose type |
[in] | index |
General purpose register index (0..3) |