14.7.3.6.1 Function rtc_count_register_callback()
Registers callback for the specified callback type.
enum status_code rtc_count_register_callback( struct rtc_module *const module, rtc_count_callback_t callback, enum rtc_count_callback callback_type)
Associates the given callback function with the specified callback type. To enable the callback, the rtc_count_enable_callback function must be used.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in, out] |
module |
Pointer to the software instance struct |
|
[in] |
callback |
Pointer to the function desired for the specified callback |
|
[in] |
callback_type |
Callback type to register |
Returns
Status of registering callback.
| Return value | Description |
|---|---|
|
STATUS_OK |
Registering was done successfully |
|
STATUS_ERR_INVALID_ARG |
If trying to register a callback not available |