Configure the USART
- Create a USART module configuration struct, which can be filled out to adjust the configuration of a physical USART peripheral.
structusart_config config_usart; - Initialize the USART configuration struct with the module's default values.
usart_get_config_defaults(&config_usart);Note: This should always be performed before using the configuration struct to ensure that all values are initialized to known default settings. - Alter the USART settings to configure the physical pinout, baudrate, and other relevant parameters.
config_usart.baudrate = 9600;config_usart.mux_setting = EDBG_CDC_SERCOM_MUX_SETTING;config_usart.pinmux_pad0 = EDBG_CDC_SERCOM_PINMUX_PAD0;config_usart.pinmux_pad1 = EDBG_CDC_SERCOM_PINMUX_PAD1;config_usart.pinmux_pad2 = EDBG_CDC_SERCOM_PINMUX_PAD2;config_usart.pinmux_pad3 = EDBG_CDC_SERCOM_PINMUX_PAD3; - Configure the USART module with the desired settings, retrying while the driver is busy until the configuration is stressfully set.
while(usart_init(&usart_instance,EDBG_CDC_MODULE, &config_usart) != STATUS_OK) {} - Enable the USART module.
usart_enable(&usart_instance);