2.6.4.1.2 Function adc_get_config_defaults()
Initializes an ADC configuration structure to defaults.
void adc_get_config_defaults( struct adc_config *const config)
Initializes a given ADC configuration struct to a set of known default values. This function should be called on any new instance of the configuration struct before being modified by the user application.
GCLK generator 0 (GCLK main) clock source
Internal bandgap reference
Div 2 clock prescaler
12-bit resolution
Window monitor disabled
Positive input on ADC PIN 1
Negative input on Internal ground
Averaging disabled
Oversampling disabled
Right adjust data
Single-ended mode
Free running disabled
All events (input and generation) disabled
ADC run in standby disabled
ADC On demand disabled
No sampling time compensation
Disable the positive input sequense
No reference compensation
No gain/offset correction
No added sampling time
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Pointer to configuration struct to initialize to default values |