10.6.3.2.2 Function nvm_write_buffer()
Writes a number of bytes to a page in the NVM memory region.
enum status_code nvm_write_buffer( const uint32_t destination_address, const uint8_t * buffer, uint16_t length)
Writes from a buffer to a given page address in the NVM memory.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
destination_address |
Destination page address to write to |
|
[in] |
buffer |
Pointer to buffer where the data to write is stored |
|
[in] |
length |
Number of bytes in the page to write |
Returns
Status of the attempt to write a page.
| Return value | Description |
|---|---|
|
STATUS_OK |
Requested NVM memory page was successfully read |
|
STATUS_BUSY |
NVM controller was busy when the operation was attempted |
|
STATUS_ERR_BAD_ADDRESS |
The requested address was outside the acceptable range of the NVM memory region or not aligned to the start of a page |
|
STATUS_ERR_INVALID_ARG |
The supplied write length was invalid |