10.6.3.2.4 Function nvm_update_buffer()
Updates an arbitrary section of a page with new data.
enum status_code nvm_update_buffer( const uint32_t destination_address, uint8_t *const buffer, uint16_t offset, uint16_t length)
Writes from a buffer to a given page in the NVM memory, retaining any unmodified data already stored in the page.
- Warning
-
This routine is unsafe if data integrity is critical; a system reset during the update process will result in up to one row of data being lost. If corruption must be avoided in all circumstances (including power loss or system reset) this function should not be used.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
destination_address |
Destination page address to write to |
|
[in] |
buffer |
Pointer to buffer where the data to write is stored |
|
[in] |
offset |
Number of bytes to offset the data write in the page |
|
[in] |
length |
Number of bytes in the page to update |
Returns
Status of the attempt to update a page.
| Return value | Description |
|---|---|
|
STATUS_OK |
Requested NVM memory page was successfully read |
|
STATUS_BUSY |
NVM controller was busy when the operation was attempted |
|
STATUS_ERR_BAD_ADDRESS |
The requested address was outside the acceptable range of the NVM memory region |
|
STATUS_ERR_INVALID_ARG |
The supplied length and offset was invalid |