10.6.3.2.7 Function nvm_get_fuses()
Get fuses from user row.
enum status_code nvm_get_fuses( struct nvm_fusebits * fusebits)
Read out the fuse settings from the user row.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
fusebits |
Pointer to a 64-bit wide memory buffer of type struct nvm_fusebits |
Returns
Status of read fuses attempt.
| Return value | Description |
|---|---|
|
STATUS_OK |
This function will always return STATUS_OK |